Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.
Unit of Measure

Specifications

Part Number

N/A ATGK-10T

SAE Part Number

N/A M81935/5-10KL

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .6250 in

W - Ball Width

N/A .625 in

H - Head Width

N/A .510 in

A - Base to Center

N/A 2.707 in

D - Head Diameter

N/A 1.763 in

O - Ball Shoulder Diameter

N/A .739 in

S - Max. Housing I.D.

N/A 1.1875 in

E - Diameter

N/A .845 in

K - Boss Diameter

N/A 1.020 in

J - Wrench Flat Width

N/A .875 in

F - Boss Height

N/A .375 in

Ball Diameter

N/A .968 in

P - Drilled Hole Depth

N/A 1.500 in

C - Thread Depth [inch]

N/A 1.375 in

Thread Size

N/A 5/8-18

Thread Class

N/A UNJF-3B-LH

M - Keyway Width

N/A .125 in

N - Keyway Height

N/A .077 in

a - Misalignment Angle

N/A 8 º

Approximate Brg. Weight

N/A .55 lb

Ultimate Radial Static Load Capacity

N/A 39,500 lb

Fatique Load

N/A 9,200 lb

Axial Proof Load

N/A 2,430 lb

No Load Rotational Breakaway Torque

N/A 1 to 15 in·lb

Keyway

N/A Keyway

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.