Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    The Beam flexible coupling is formed from one piece of aluminum rod. A spiral slot is cut through the length of the aluminum tube forming a “spring” center section referred to as a helical coil or beam. The flexure allowed by the beam portion of the coupling is capable of accommodating angular, parallel and axial misalignment while continuing to convey power between the attached shafts. This results in a single piece, true flexible coupling.

    The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.

    The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.
Unit of Measure

Specifications

Description 

N/A EC050-BEAM CP-1/8X1/8

Coupling Size

N/A EC050

Type

N/A Single Beam Coupling

Material

N/A Anodized Aluminum

Style

N/A Clamp Screw

Finish

N/A Anodized Aluminum

Weight

N/A 0.01 oz

Weight (Complete Coupling w/ Min. Bores)

N/A 0.20 oz

Dimensional Data

Bore A

N/A 0.125 in

Bore B

N/A 0.125 in

Size 

N/A 1/8 in

Overall Length

N/A 0.748 in19.00 mm

Keyway Size

N/A No Keyway

Outside Diameter

N/A 0.512 in13.00 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.118 in3.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 0.188 in4.77 mm

Length thru Bore

N/A 0.197 in5.00 mm

Clamp Screw Size

N/A 1-72

Cubic inches

N/A 0.19608 in³

Performance Data

Max. Operating Temperature

N/A 200.00 ºF

Max. Speed

N/A 10000 rpm

Nominal Torque

N/A 1.80 in·lb

Max. Angular Misalignment

N/A 5.00 º

Axial Misalignment

N/A ± 0.010 in

Parallel Misalignment

N/A 0.005 in

Moment of Inertia

N/A 4.1000 lb·in²

Torsional Stiffness

N/A 42.80 in·lb/rad

Features

Features 

N/A
  • All-metal coupling
  • Easy to install – one piece
  • High angular misalignment capability to 5°
  • Anodized aluminum finish
  • Zero backlash design

Notes

Notes 

N/A
  • Nominal torque, torsional stiffness, weight and moment of inertia are based on minimum bore size.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.