Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC306

Shaft Size d

N/A 30 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 125 mm4.921 in

Housing Width A

N/A 32 mm1.26 in

Bolt Hole Spacing J

N/A 95 mm3.74 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 18 mm0.709 in

Inner Ring Width B

N/A 43 mm1.693 in

Center of Bearing from Bearing End S

N/A 17 mm0.669 in

Dimension A0

N/A 44 mm1.734 in

Bolt Size

N/A M14

Grease Nipple Size

N/A A 1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 15000 N3372 lbf

Dynamic Load Rating

N/A 26700 N6002 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.