Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC208

Shaft Size d

N/A 40 mm

UPC Code

N/A 087796072046

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 49.2 mm1.937 in

Total Length L

N/A 184 mm7.244 in

Housing Width A

N/A 54 mm2.126 in

Bolt Hole Spacing J

N/A 137 mm5.394 in

Bolt Hole Size N

N/A 17 mm0.669 in

Bolt Hole Length N1

N/A 21 mm0.827 in

Foot Height H1

N/A 18 mm

Total Height H2

N/A 98 mm3.858 in

Dimension L1

N/A 53 mm2.094 in

Inner Ring Width B

N/A 49.2 mm1.937 in

Center of Bearing from End S

N/A 19 mm0.748 in

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.