Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC210

Shaft Size d

N/A 50 mm

UPC Code

N/A 087796072435

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 57.2 mm2.252 in

Total Length L

N/A 206 mm8.11 in

Housing Width A

N/A 60 mm2.362 in

Bolt Hole Spacing J

N/A 159 mm6.26 in

Bolt Hole Size N

N/A 20 mm0.787 in

Bolt Hole Length N1

N/A 22 mm0.866 in

Foot Height H1

N/A 21 mm

Total Height H2

N/A 113 mm4.449 in

Dimension L1

N/A 60 mm2.375 in

Inner Ring Width B

N/A 51.6 mm2.031 in

Center of Bearing from End S

N/A 19 mm0.748 in

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.