The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UEL205 |
Shaft Size d |
N/A 25 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Base to Center Height H |
N/A 36.5 mm1.437 in |
Total Length L |
N/A 140 mm5.512 in |
Housing Width A |
N/A 38 mm1.496 in |
Bolt Hole Spacing J |
N/A 105 mm4.134 in |
Bolt Hole Size N |
N/A 13 mm0.512 in |
Bolt Hole Length N1 |
N/A 18 mm0.709 in |
Foot Height H1 |
N/A 16 mm |
Total Height H2 |
N/A 70 mm2.756 in |
Dimension L1 |
N/A 38 mm1.5 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |
Bolt Size |
N/A M10 |