Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UEL210-32 |
Shaft Size d |
N/A 2 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Base to Center Height H |
N/A 57.2 mm2.252 in |
Total Length L |
N/A 206 mm8.11 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 159 mm6.26 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 22 mm0.866 in |
Foot Height H1 |
N/A 21 mm |
Total Height H2 |
N/A 113 mm4.449 in |
Dimension L1 |
N/A 60 mm2.375 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Center of Bearing from End S |
N/A 24.6 mm0.969 in |
Bolt Size |
N/A M16 |