Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UEL211-34 |
Shaft Size d |
N/A 2 1/8 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Base to Center Height H |
N/A 63.5 mm2.5 in |
Total Length L |
N/A 219 mm8.622 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 171 mm6.732 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 22 mm0.866 in |
Foot Height H1 |
N/A 23 mm |
Total Height H2 |
N/A 125 mm4.921 in |
Dimension L1 |
N/A 65 mm2.563 in |
Dimension B1 |
N/A 71.4 mm2.811 in |
Center of Bearing from End S |
N/A 27.8 mm1.094 in |
Bolt Size |
N/A M16 |