Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UEL212-36 |
Shaft Size d |
N/A 2 1/4 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Base to Center Height H |
N/A 69.8 mm2.748 in |
Total Length L |
N/A 241 mm9.488 in |
Housing Width A |
N/A 70 mm2.756 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 25 mm0.984 in |
Foot Height H1 |
N/A 25 mm |
Total Height H2 |
N/A 138 mm5.433 in |
Dimension L1 |
N/A 73 mm2.875 in |
Dimension B1 |
N/A 77.8 mm3.063 in |
Center of Bearing from End S |
N/A 31 mm1.22 in |
Bolt Size |
N/A M16 |