Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UEL214-44 |
Shaft Size d |
N/A 2 3/4 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Base to Center Height H |
N/A 79.4 mm3.126 in |
Total Length L |
N/A 266 mm10.472 in |
Housing Width A |
N/A 72 mm2.835 in |
Bolt Hole Spacing J |
N/A 210 mm8.268 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 157 mm6.188 in |
Dimension L1 |
N/A 75 mm2.953 in |
Dimension B1 |
N/A 85.7 mm3.3740 in |
Center of Bearing from End S |
N/A 34.1 mm1.343 in |
Bolt Size |
N/A M20 |