Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Unit - Adapter Sleeve

N/A UK218 - H2318

Shaft Size d

N/A 80 mm
Adapter Sleeve Number1 N/A HE2318

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 101.6 mm4 in

Total Length L

N/A 327 mm12.874 in

Housing Width A

N/A 88 mm3.465 in

Bolt Hole Spacing J

N/A 262 mm10.315 in

Bolt Hole Size N

N/A 27 mm1.063 in

Bolt Hole Length N1

N/A 45 mm1.772 in

Foot Height H1

N/A 33 mm

Total Height H2

N/A 198 mm7.795 in

Dimension L1

N/A 94 mm3.688 in

Center of Bearing from End Y

N/A 49.5 mm1.949 in

Dimension B1

N/A 86 mm3.386 in

Basic Load Ratings

Static Load Rating

N/A 71500 N16074 lbf

Dynamic Load Rating

N/A 96100 N21604 lbf
  • 1 Purchase the Adapter Sleeve separately
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.