The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC211-34 |
Shaft Size d |
N/A 2.1250 in |
UPC Code |
N/A 087796139671 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Total Height L |
N/A 185 mm7.283 in |
Pilot Outside Diameter H3 |
N/A 125 mm |
Bolt Circle Diameter J |
N/A 150 mm5.906 in |
Bolt Hole Spacing J1 |
N/A 106.1 mm4.177 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 31 mm1.22 in |
Center of Bearing from Housing End A2 |
N/A 13 mm0.512 in |
Pilot Width A3 |
N/A 12 mm |
Inner Ring Width B |
N/A 55.6 mm2.189 in |
Center of Bearing from Bearing End S |
N/A 22.2 mm0.874 in |
Dimension A4 |
N/A 46.4 mm1.813 in |