Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC212-36

Shaft Size d

N/A 2 1/4 in

UPC Code

N/A 087796140394

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 195 mm7.677 in

Pilot Outside Diameter H3

N/A 135 mm

Bolt Circle Diameter J

N/A 160 mm6.299 in

Bolt Hole Spacing J1

N/A 113.1 mm4.453 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 36 mm1.417 in

Center of Bearing from Housing End A2

N/A 17 mm0.669 in

Pilot Width A3

N/A 12 mm

Inner Ring Width B

N/A 65.1 mm2.5630 in

Center of Bearing from Bearing End S

N/A 25.4 mm1 in

Dimension A4

N/A 56.7 mm2.219 in

Basic Load Ratings

Static Load Rating

N/A 36200 N8138 lbf

Dynamic Load Rating

N/A 52400 N11780 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.