Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Bearing Number |
N/A UC305-16 |
Shaft Size d |
N/A 1 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 36 mm1.417 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 26 mm1.024 in |
Total Height H |
N/A 89 mm3.504 in |
Pitch Height H1 |
N/A 80 mm |
Height H2 |
N/A 62 mm |
Total Length L |
N/A 122 mm4.803 in |
Shaft Length L1 |
N/A 76 mm2.992 in |
Dimension L2 |
N/A 12 mm |
Slot Length L3 |
N/A 65 mm2.559 in |
Adjustment Screw Bore N |
N/A 26 mm1.024 in |
Opening Width N1 |
N/A 16 mm0.63 in |
Opening Height N2 |
N/A 36 mm1.417 in |
Inner Ring Width B |
N/A 38 mm1.496 in |
Center of Bearing from End S |
N/A 15 mm0.591 in |
Grease Nipple Size |
N/A B-1/4-28UNF |