The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Bearing Number |
N/A UC308 |
Shaft Size d |
N/A 40 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 50 mm1.969 in |
Slot Width A1 |
N/A 18 mm0.709 in |
Socket Width A2 |
N/A 34 mm1.339 in |
Total Height H |
N/A 124 mm4.882 in |
Pitch Height H1 |
N/A 112 mm |
Height H2 |
N/A 82 mm |
Total Length L |
N/A 162 mm6.378 in |
Shaft Length L1 |
N/A 100 mm3.937 in |
Dimension L2 |
N/A 17 mm |
Slot Length L3 |
N/A 89 mm3.504 in |
Adjustment Screw Bore N |
N/A 32 mm1.26 in |
Opening Width N1 |
N/A 22 mm0.866 in |
Opening Height N2 |
N/A 50 mm1.969 in |
Inner Ring Width B |
N/A 52 mm2.047 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |
Grease Nipple Size |
N/A B-1/4-28UNF |