Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC310

Shaft Size d

N/A 50 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 61 mm2.402 in

Slot Width A1

N/A 20 mm0.787 in

Socket Width A2

N/A 40 mm1.575 in

Total Height H

N/A 151 mm5.945 in

Pitch Height H1

N/A 140 mm

Height H2

N/A 98 mm

Total Length L

N/A 191 mm7.52 in

Shaft Length L1

N/A 117 mm4.606 in

Dimension L2

N/A 20 mm

Slot Length L3

N/A 106 mm4.173 in

Adjustment Screw Bore N

N/A 37 mm1.457 in

Opening Width N1

N/A 27 mm1.063 in

Opening Height N2

N/A 61 mm2.402 in

Inner Ring Width B

N/A 61 mm2.402 in

Center of Bearing from End S

N/A 22 mm0.866 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 38300 N8610 lbf

Dynamic Load Rating

N/A 62000 N13938 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.