Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC311

Shaft Size d

N/A 55 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 66 mm2.598 in

Slot Width A1

N/A 22 mm0.866 in

Socket Width A2

N/A 44 mm1.732 in

Total Height H

N/A 163 mm6.417 in

Pitch Height H1

N/A 150 mm

Height H2

N/A 105 mm

Total Length L

N/A 207 mm8.15 in

Shaft Length L1

N/A 127 mm5 in

Dimension L2

N/A 21 mm

Slot Length L3

N/A 115 mm4.528 in

Adjustment Screw Bore N

N/A 39 mm1.535 in

Opening Width N1

N/A 29 mm1.142 in

Opening Height N2

N/A 66 mm2.598 in

Inner Ring Width B

N/A 66 mm2.598 in

Center of Bearing from End S

N/A 25 mm0.984 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 45000 N10117 lbf

Dynamic Load Rating

N/A 71600 N16096 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.