Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Bearing Number |
N/A UC311-32 |
Shaft Size d |
N/A 2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 66 mm2.598 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 44 mm1.732 in |
Total Height H |
N/A 163 mm6.417 in |
Pitch Height H1 |
N/A 150 mm |
Height H2 |
N/A 105 mm |
Total Length L |
N/A 207 mm8.15 in |
Shaft Length L1 |
N/A 127 mm5 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 115 mm4.528 in |
Adjustment Screw Bore N |
N/A 39 mm1.535 in |
Opening Width N1 |
N/A 29 mm1.142 in |
Opening Height N2 |
N/A 66 mm2.598 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from End S |
N/A 25 mm0.984 in |
Grease Nipple Size |
N/A B-R1/8 |