Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC312

Shaft Size d

N/A 60 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 71 mm2.795 in

Slot Width A1

N/A 22 mm0.866 in

Socket Width A2

N/A 46 mm1.811 in

Total Height H

N/A 178 mm7.008 in

Pitch Height H1

N/A 160 mm

Height H2

N/A 113 mm

Total Length L

N/A 220 mm8.661 in

Shaft Length L1

N/A 135 mm5.315 in

Dimension L2

N/A 23 mm

Slot Length L3

N/A 123 mm4.843 in

Adjustment Screw Bore N

N/A 41 mm1.614 in

Opening Width N1

N/A 31 mm1.22 in

Opening Height N2

N/A 71 mm2.795 in

Inner Ring Width B

N/A 71 mm2.795 in

Center of Bearing from End S

N/A 26 mm1.024 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 52200 N11735 lbf

Dynamic Load Rating

N/A 81900 N18412 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.