Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Bearing Number |
N/A UC313-40 |
Shaft Size d |
N/A 2 1/2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 80 mm3.15 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 50 mm1.969 in |
Total Height H |
N/A 190 mm7.48 in |
Pitch Height H1 |
N/A 170 mm |
Height H2 |
N/A 116 mm |
Total Length L |
N/A 238 mm9.37 in |
Shaft Length L1 |
N/A 146 mm5.748 in |
Dimension L2 |
N/A 25 mm |
Slot Length L3 |
N/A 134 mm5.276 in |
Adjustment Screw Bore N |
N/A 43 mm1.693 in |
Opening Width N1 |
N/A 32 mm1.26 in |
Opening Height N2 |
N/A 70 mm2.756 in |
Inner Ring Width B |
N/A 75 mm2.953 in |
Center of Bearing from End S |
N/A 30 mm1.181 in |
Grease Nipple Size |
N/A B-R1/8 |