Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC318

Shaft Size d

N/A 90 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 110 mm4.331 in

Slot Width A1

N/A 32 mm1.26 in

Socket Width A2

N/A 66 mm2.598 in

Total Height H

N/A 255 mm10.039 in

Pitch Height H1

N/A 228 mm

Height H2

N/A 160 mm

Total Length L

N/A 312 mm12.283 in

Shaft Length L1

N/A 192 mm7.559 in

Dimension L2

N/A 30 mm

Slot Length L3

N/A 175 mm6.89 in

Adjustment Screw Bore N

N/A 57 mm2.244 in

Opening Width N1

N/A 46 mm1.811 in

Opening Height N2

N/A 106 mm4.173 in

Inner Ring Width B

N/A 96 mm3.780 in

Center of Bearing from End S

N/A 40 mm1.575 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 107000 N24055 lbf

Dynamic Load Rating

N/A 143000 N32148 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.