Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC322

Shaft Size d

N/A 110 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 130 mm5.118 in

Slot Width A1

N/A 38 mm1.496 in

Socket Width A2

N/A 80 mm3.15 in

Total Height H

N/A 320 mm12.598 in

Pitch Height H1

N/A 285 mm

Height H2

N/A 185 mm

Total Length L

N/A 385 mm15.157 in

Shaft Length L1

N/A 235 mm9.252 in

Dimension L2

N/A 38 mm

Slot Length L3

N/A 215 mm8.465 in

Adjustment Screw Bore N

N/A 65 mm2.559 in

Opening Width N1

N/A 52 mm2.047 in

Opening Height N2

N/A 125 mm4.921 in

Inner Ring Width B

N/A 117 mm4.606 in

Center of Bearing from End S

N/A 46 mm1.811 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 180000 N40466 lbf

Dynamic Load Rating

N/A 205000 N46086 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.