Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A UC324 |
Shaft Size d |
N/A 120 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 140 mm5.512 in |
Slot Width A1 |
N/A 45 mm1.772 in |
Socket Width A2 |
N/A 90 mm3.543 in |
Total Height H |
N/A 355 mm13.976 in |
Pitch Height H1 |
N/A 320 mm |
Height H2 |
N/A 210 mm |
Total Length L |
N/A 432 mm17.008 in |
Shaft Length L1 |
N/A 267 mm10.512 in |
Dimension L2 |
N/A 42 mm |
Slot Length L3 |
N/A 230 mm9.055 in |
Adjustment Screw Bore N |
N/A 70 mm2.756 in |
Opening Width N1 |
N/A 60 mm2.362 in |
Opening Height N2 |
N/A 140 mm5.512 in |
Inner Ring Width B |
N/A 126 mm4.961 in |
Center of Bearing from End S |
N/A 51 mm2.008 in |
Grease Nipple Size |
N/A B-R1/8 |