Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC328

Shaft Size d

N/A 140 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 155 mm6.102 in

Slot Width A1

N/A 50 mm1.969 in

Socket Width A2

N/A 100 mm3.937 in

Total Height H

N/A 415 mm16.339 in

Pitch Height H1

N/A 380 mm

Height H2

N/A 230 mm

Total Length L

N/A 515 mm20.276 in

Shaft Length L1

N/A 315 mm12.402 in

Dimension L2

N/A 50 mm

Slot Length L3

N/A 255 mm10.039 in

Adjustment Screw Bore N

N/A 80 mm3.15 in

Opening Width N1

N/A 70 mm2.756 in

Opening Height N2

N/A 160 mm6.299 in

Inner Ring Width B

N/A 145 mm5.709 in

Center of Bearing from End S

N/A 59 mm2.323 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 246000 N55304 lbf

Dynamic Load Rating

N/A 253000 N56877 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.