Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC201 |
Shaft Size d |
N/A 12 mm |
UPC Code |
N/A 087796139961 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 32 mm1.25 in |
Slot Width A1 |
N/A 12 mm0.469 in |
Socket Width A2 |
N/A 21 mm0.469 in |
Total Height H |
N/A 89 mm3.5 in |
Pitch Height H1 |
N/A 76 mm |
Height H2 |
N/A 51 mm |
Total Length L |
N/A 94 mm3.688 in |
Shaft Length L1 |
N/A 61 mm2.406 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 51 mm2 in |
Adjustment Screw Bore N |
N/A 19 mm0.75 in |
Opening Width N1 |
N/A 16 mm0.625 in |
Opening Height N2 |
N/A 32 mm1.25 in |
Inner Ring Width B |
N/A 31 mm1.22 in |
Center of Bearing from End S |
N/A 12.7 mm0.5 in |
Grease Nipple Size |
N/A A-1/4-28UNF |