Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC205 |
Shaft Size d |
N/A 25 mm |
UPC Code |
N/A 087796076167 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 32 mm1.26 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 24 mm0.945 in |
Total Height H |
N/A 89 mm3.504 in |
Pitch Height H1 |
N/A 76 mm |
Height H2 |
N/A 51 mm |
Total Length L |
N/A 97 mm3.819 in |
Shaft Length L1 |
N/A 62 mm2.441 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 51 mm2 in |
Adjustment Screw Bore N |
N/A 19 mm0.748 in |
Opening Width N1 |
N/A 16 mm0.625 in |
Opening Height N2 |
N/A 32 mm1.25 in |
Inner Ring Width B |
N/A 34.1 mm1.343 in |
Center of Bearing from End S |
N/A 14.3 mm0.563 in |
Grease Nipple Size |
N/A A-1/4-28UNF |