Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC206 |
Shaft Size d |
N/A 30 mm |
UPC Code |
N/A 087796076198 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 37 mm1.457 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 28 mm1.102 in |
Total Height H |
N/A 102 mm4.016 in |
Pitch Height H1 |
N/A 89 mm |
Height H2 |
N/A 57 mm |
Total Length L |
N/A 113 mm4.449 in |
Shaft Length L1 |
N/A 70 mm2.756 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 57 mm2.25 in |
Adjustment Screw Bore N |
N/A 22 mm0.866 in |
Opening Width N1 |
N/A 16 mm0.625 in |
Opening Height N2 |
N/A 37 mm1.469 in |
Inner Ring Width B |
N/A 38.1 mm1.5 in |
Center of Bearing from End S |
N/A 15.9 mm0.626 in |
Grease Nipple Size |
N/A A-1/4-28UNF |