Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC208-25 |
Shaft Size d |
N/A 1 9/16 in |
UPC Code |
N/A 087796139565 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 49 mm1.929 in |
Slot Width A1 |
N/A 16 mm0.63 in |
Socket Width A2 |
N/A 33 mm1.299 in |
Total Height H |
N/A 114 mm4.488 in |
Pitch Height H1 |
N/A 102 mm |
Height H2 |
N/A 83 mm |
Total Length L |
N/A 144 mm5.669 in |
Shaft Length L1 |
N/A 88 mm3.465 in |
Dimension L2 |
N/A 16 mm |
Slot Length L3 |
N/A 83 mm3.281 in |
Adjustment Screw Bore N |
N/A 29 mm1.142 in |
Opening Width N1 |
N/A 19 mm0.75 in |
Opening Height N2 |
N/A 49 mm1.938 in |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |
Grease Nipple Size |
N/A A-1/4-28UNF |