Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Number |
N/A UC209 |
Shaft Size d |
N/A 45 mm |
UPC Code |
N/A 087796077829 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 49 mm1.929 in |
Slot Width A1 |
N/A 16 mm0.63 in |
Socket Width A2 |
N/A 35 mm1.378 in |
Total Height H |
N/A 117 mm4.606 in |
Pitch Height H1 |
N/A 102 mm |
Height H2 |
N/A 83 mm |
Total Length L |
N/A 144 mm5.669 in |
Shaft Length L1 |
N/A 87 mm3.425 in |
Dimension L2 |
N/A 16 mm |
Slot Length L3 |
N/A 83 mm3.281 in |
Adjustment Screw Bore N |
N/A 29 mm1.142 in |
Opening Width N1 |
N/A 19 mm0.75 in |
Opening Height N2 |
N/A 49 mm1.938 in |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |
Grease Nipple Size |
N/A A-1/4-28UNF |