Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC210

Shaft Size d

N/A 50 mm

UPC Code

N/A 087796077850

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 49 mm1.929 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 37 mm1.457 in

Total Height H

N/A 117 mm4.606 in

Pitch Height H1

N/A 102 mm

Height H2

N/A 86 mm

Total Length L

N/A 149 mm5.866 in

Shaft Length L1

N/A 90 mm3.543 in

Dimension L2

N/A 16 mm

Slot Length L3

N/A 86 mm3.375 in

Adjustment Screw Bore N

N/A 29 mm1.142 in

Opening Width N1

N/A 19 mm0.75 in

Opening Height N2

N/A 49 mm1.938 in

Inner Ring Width B

N/A 51.6 mm2.031 in

Center of Bearing from End S

N/A 19 mm0.748 in

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.