Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC211-34

Shaft Size d

N/A 2 1/8 in

UPC Code

N/A 087796139657

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 64 mm2.52 in

Slot Width A1

N/A 22 mm0.866 in

Socket Width A2

N/A 38 mm1.496 in

Total Height H

N/A 146 mm5.748 in

Pitch Height H1

N/A 130 mm

Height H2

N/A 95 mm

Total Length L

N/A 171 mm6.732 in

Shaft Length L1

N/A 106 mm4.173 in

Dimension L2

N/A 19 mm

Slot Length L3

N/A 95 mm3.75 in

Adjustment Screw Bore N

N/A 35 mm1.378 in

Opening Width N1

N/A 25 mm0.969 in

Opening Height N2

N/A 64 mm2.531 in

Inner Ring Width B

N/A 55.6 mm2.189 in

Center of Bearing from End S

N/A 22.2 mm0.874 in

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 29400 N6609 lbf

Dynamic Load Rating

N/A 43400 N9757 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.