Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC214-44

Shaft Size d

N/A 2 3/4 in

UPC Code

N/A 087796140615

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 70 mm2.756 in

Slot Width A1

N/A 26 mm1.024 in

Socket Width A2

N/A 46 mm1.811 in

Total Height H

N/A 167 mm6.575 in

Pitch Height H1

N/A 151 mm

Height H2

N/A 121 mm

Total Length L

N/A 224 mm8.819 in

Shaft Length L1

N/A 137 mm5.394 in

Dimension L2

N/A 21 mm

Slot Length L3

N/A 121 mm4.75 in

Adjustment Screw Bore N

N/A 41 mm1.614 in

Opening Width N1

N/A 32 mm1.25 in

Opening Height N2

N/A 70 mm2.75 in

Inner Ring Width B

N/A 74.6 mm2.937 in

Center of Bearing from End S

N/A 30.2 mm1.189 in

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 44100 N9914 lbf

Dynamic Load Rating

N/A 62200 N13983 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.