Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL208

Shaft Size d

N/A 40 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 49 mm1.929 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 33 mm1.299 in

Total Height H

N/A 114 mm4.488 in

Pitch Height H1

N/A 102 mm

Height H2

N/A 83 mm

Total Length L

N/A 144 mm5.669 in

Shaft Length L1

N/A 88 mm3.465 in

Dimension L2

N/A 16 mm

Slot Length L3

N/A 83 mm3.268 in

Adjustment Screw Bore N

N/A 29 mm1.142 in

Opening Width N1

N/A 19 mm0.748 in

Opening Height N2

N/A 49 mm1.929 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Dimension B1

N/A 56.3 mm2.217 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.