Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Unit - Adapter Sleeve

N/A UK212 - H2312

Shaft Size d

N/A 55 mm
Adapter Sleeve Number1 N/A H2312

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 64 mm2.52 in

Slot Width A1

N/A 22 mm0.866 in

Socket Width A2

N/A 42 mm1.654 in

Total Height H

N/A 146 mm5.748 in

Pitch Height H1

N/A 130 mm

Height H2

N/A 102 mm

Total Length L

N/A 194 mm7.638 in

Shaft Length L1

N/A 119 mm4.685 in

Dimension L2

N/A 19 mm

Slot Length L3

N/A 102 mm4.016 in

Adjustment Screw Bore N

N/A 35 mm1.378 in

Opening Width N1

N/A 25 mm0.984 in

Opening Height N2

N/A 64 mm2.52 in

Center of Bearing from End Y

N/A 36.5 mm1.437 in

Dimension B1

N/A 62 mm2.441 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 36200 N8138 lbf

Dynamic Load Rating

N/A 52400 N11780 lbf
  • 1 Purchase the Adapter Sleeve separately
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.