Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Unit - Adapter Sleeve

N/A UK216 - H2316

Shaft Size d

N/A 70 mm
Adapter Sleeve Number1 N/A H2316

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 70 mm2.756 in

Slot Width A1

N/A 26 mm1.024 in

Socket Width A2

N/A 51 mm2.008 in

Total Height H

N/A 184 mm7.25 in

Pitch Height H1

N/A 165 mm

Height H2

N/A 111 mm

Total Length L

N/A 235 mm9.25 in

Shaft Length L1

N/A 140 mm5.512 in

Dimension L2

N/A 21 mm

Slot Length L3

N/A 121 mm4.764 in

Adjustment Screw Bore N

N/A 41 mm1.614 in

Opening Width N1

N/A 32 mm1.26 in

Opening Height N2

N/A 70 mm2.756 in

Center of Bearing from End Y

N/A 44.5 mm1.752 in

Dimension B1

N/A 78 mm3.071 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 53000 N11915 lbf

Dynamic Load Rating

N/A 72700 N16344 lbf
  • 1 Purchase the Adapter Sleeve separately
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.