Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bearing Unit - Adapter Sleeve |
N/A UK217 - H2317 |
Shaft Size d |
N/A 75 mm |
| Adapter Sleeve Number1 | N/A H2317 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Take-Up |
Housing Width A |
N/A 73 mm2.874 in |
Slot Width A1 |
N/A 30 mm1.181 in |
Socket Width A2 |
N/A 54 mm2.126 in |
Total Height H |
N/A 198 mm7.781 in |
Pitch Height H1 |
N/A 173 mm |
Height H2 |
N/A 124 mm |
Total Length L |
N/A 260 mm10.25 in |
Shaft Length L1 |
N/A 162 mm6.378 in |
Dimension L2 |
N/A 29 mm |
Slot Length L3 |
N/A 157 mm6.181 in |
Adjustment Screw Bore N |
N/A 48 mm1.89 in |
Opening Width N1 |
N/A 38 mm1.496 in |
Opening Height N2 |
N/A 73 mm2.874 in |
Center of Bearing from End Y |
N/A 46.5 mm1.831 in |
Dimension B1 |
N/A 82 mm3.228 in |
Grease Nipple Size |
N/A B-R1/8 |