Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A UEL205 |
Shaft Size d |
N/A 25 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A
Tapped Base |
Base to Center Height H |
N/A 36.5 mm1.438 in |
Total Length L |
N/A 70 mm2.75 in |
Housing Width A |
N/A 36 mm1.438 in |
Bolt Hole Spacing J |
N/A 50.8 mm2 in |
Thread Size N |
N/A M10x1.25 |
Foot Height H1 |
N/A 13 mm0.5 in |
Total Height H2 |
N/A 70 mm2.75 in |
Thread Length H3 |
N/A 13 mm0.5 in |
Dimension L1 |
N/A 25 mm0.984 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |