Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC203

Shaft Size d

N/A 17 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height H

N/A 30.2 mm1.189 in

Total Length L

N/A 76 mm2.992 in

Housing Width A

N/A 40 mm1.575 in

Bolt Hole Spacing J

N/A 52 mm2.047 in

Thread Size N

N/A M10

Foot Height H1

N/A 11 mm0.433 in

Total Height H2

N/A 60 mm2.375 in

Dimension L1

N/A 25 mm0.984 in

Dimension B

N/A 31 mm1.22 in

Center of Bearing from End S

N/A 12.7 mm0.5 in

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.