The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bearing Number |
N/A UC208-25 |
Shaft Size d |
N/A 1 9/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Base to Center Height H |
N/A 49.2 mm1.937 in |
Total Length L |
N/A 116 mm4.567 in |
Housing Width A |
N/A 58 mm2.283 in |
Bolt Hole Spacing J |
N/A 84 mm3.307 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 98 mm3.844 in |
Dimension L1 |
N/A 36 mm1.417 in |
Dimension B |
N/A 49.2 mm1.937 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |