Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A UC210-30 |
Shaft Size d |
N/A 1 7/8 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Base to Center Height H |
N/A 57.2 mm2.252 in |
Total Length L |
N/A 130 mm5.118 in |
Housing Width A |
N/A 64 mm2.520 in |
Bolt Hole Spacing J |
N/A 94 mm3.701 in |
Thread Size N |
N/A M16 |
Foot Height H1 |
N/A 14 mm0.551 in |
Total Height H2 |
N/A 113 mm4.438 in |
Dimension L1 |
N/A 44 mm1.732 in |
Dimension B |
N/A 51.6 mm2.031 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |