Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UEL209-28

Shaft Size d

N/A 1 3/4 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height H

N/A 54.2 mm2.134 in

Total Length L

N/A 120 mm4.724 in

Housing Width A

N/A 60 mm2.362 in

Bolt Hole Spacing J

N/A 90 mm3.543 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 106 mm4.188 in

Dimension L1

N/A 42 mm1.654 in

Dimension B1

N/A 56.3 mm2.217 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Basic Load Ratings

Static Load Rating

N/A 21300 N4788 lbf

Dynamic Load Rating

N/A 34100 N7666 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.