Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UEL210-30

Shaft Size d

N/A 1 7/8 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height H

N/A 57.2 mm2.252 in

Total Length L

N/A 130 mm5.118 in

Housing Width A

N/A 64 mm2.520 in

Bolt Hole Spacing J

N/A 94 mm3.701 in

Thread Size N

N/A M16

Foot Height H1

N/A 14 mm0.551 in

Total Height H2

N/A 113 mm4.438 in

Dimension L1

N/A 44 mm1.732 in

Dimension B1

N/A 62.7 mm2.469 in

Center of Bearing from End S

N/A 24.6 mm0.969 in

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.