The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Bearing Number |
N/A UC310 |
Shaft Size d |
N/A 50 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 240 mm9.438 in |
Total Height L |
N/A 140 mm5.5 in |
Housing Width A |
N/A 48 mm1.875 in |
Bolt Hole Spacing J |
N/A 187 mm7.362 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 19 mm0.748 in |
Center of Bearing from Housing End A2 |
N/A 28 mm1.102 in |
Inner Ring Width B |
N/A 61 mm2.402 in |
Center of Bearing from Bearing End S |
N/A 22 mm0.866 in |
Dimension A0 |
N/A 67 mm2.641 in |
Bolt Size |
N/A M22 |