The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Bearing Number |
N/A UC319 |
Shaft Size d |
N/A 95 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 405 mm15.938 in |
Total Height L |
N/A 250 mm9.844 in |
Housing Width A |
N/A 94 mm3.688 in |
Bolt Hole Spacing J |
N/A 330 mm12.992 in |
Bolt Hole Size N |
N/A 41 mm1.614 in |
Flange Thickness A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 59 mm2.323 in |
Inner Ring Width B |
N/A 103 mm4.055 in |
Center of Bearing from Bearing End S |
N/A 41 mm1.614 in |
Dimension A0 |
N/A 121 mm4.766 in |
Bolt Size |
N/A M36 |