The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Bearing Number |
N/A UC322 |
Shaft Size d |
N/A 110 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 470 mm18.5 in |
Total Height L |
N/A 300 mm11.813 in |
Housing Width A |
N/A 96 mm3.781 in |
Bolt Hole Spacing J |
N/A 390 mm15.354 in |
Bolt Hole Size N |
N/A 44 mm1.732 in |
Flange Thickness A1 |
N/A 42 mm1.654 in |
Center of Bearing from Housing End A2 |
N/A 60 mm2.362 in |
Inner Ring Width B |
N/A 117 mm4.606 in |
Center of Bearing from Bearing End S |
N/A 46 mm1.811 in |
Dimension A0 |
N/A 131 mm5.156 in |
Bolt Size |
N/A M39 |