The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 110 mm |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Outside Diameter D |
N/A 240 mm9.449 in |
Outside Ring Width C |
N/A 60 mm2.362 in |
Radius r |
N/A 3 mm0.118 in |
Groove Position C1 |
N/A 20 mm0.787 in |
Center of Bearing from End S |
N/A 46 mm1.811 in |
Dimension S1 |
N/A 71 mm2.795 in |
Set Screw Distance S2 |
N/A 20 mm0.787 in |
Set Screw Size |
N/A M18×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |