Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 30 mm |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Outside Diameter D |
N/A 62 mm2.441 in |
Inside Ring Width B |
N/A 36.5 mm1.4370 in |
Outside Ring Width C |
N/A 19 mm0.748 in |
Radius r |
N/A 1 mm0.039 in |
Groove Position C1 |
N/A 5 mm0.197 in |
Center of Bearing from End S |
N/A 18.3 mm0.72 in |
Set Screw Distance S2 |
N/A 6 mm0.236 in |
Set Screw Size |
N/A M8x1 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 44.5 mm1.752 in |
Dimension B1 |
N/A 48.4 mm1.906 in |