Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 40 mm |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Outside Diameter D |
N/A 80 mm3.15 in |
Inside Ring Width B |
N/A 42.8 mm1.685 in |
Outside Ring Width C |
N/A 21 mm0.827 in |
Radius r |
N/A 1.1 mm0.043 in |
Groove Position C1 |
N/A 6 mm0.236 in |
Center of Bearing from End S |
N/A 21.4 mm0.843 in |
Set Screw Distance S2 |
N/A 6.8 mm0.268 in |
Set Screw Size |
N/A M8x1 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 60.3 mm2.374 in |
Dimension B1 |
N/A 56.3 mm2.217 in |