Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Tapered bore

Shaft Size d

N/A 2 1/4 in
Adapter Sleeve Number1 N/A HE2313

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Dimensions

Outside Diameter D

N/A 120 mm4.724 in

Inside Ring Width B

N/A 47 mm1.85 in

Outside Ring Width C

N/A 28 mm1.102 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 7.5 mm0.295 in

Dimension B1

N/A 65 mm2.559 in

Basic Load Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf
  • 1 Purchase the Adapter Sleeve separately
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.