Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A 1110-HUB-3535TL-FRNT MT UNC |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Bored for Taper Lock Bushing |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Bored for Taper Lock Bushing |
Bushing Series |
N/A 3535 |
Weight |
N/A 39.00 lb |
Lovejoy® Grid Coupling Size |
N/A 1110 |
Set Screw Style Coupling Size (Dimension T) |
N/A Taper-Lock 3535 UNC |
Height |
N/A 6.310 in |
Width |
N/A 6.310 in |
Length thru Bore |
N/A 3.625 in92.00 mm |
Dimension HD |
N/A 6.310 in160.27 mm |
Spline Size |
N/A 13T Spline 8/16 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.625 in41.28 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.500 in114.30 mm |
Max. Bore Bushing |
N/A 3.500 in88.90 mm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0100 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.020 in |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.177 in4.50 mm |
Taper-Lock Bushing |
N/A 3535 |
Thread |
N/A UNC |
Cubic inches |
N/A 144.33336 in³ |
Bushing Max. Torque |
N/A 44800.00 in·lb |
Coupling Rated Torque |
N/A 82500.00 in·lb |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.009 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.035 in |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1110T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2110H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1110T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1110H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1110T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2110V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1110T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1110V |